Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 250 mL Square PET Storage Bottles with 45 mm Caps
Product Number431531
New square polyethylene terephthalate (PET) storage bottles are easier to handle, require less space (13-20%) on the shelf and are ideal for mixing, sampling and storage. PET resin is lightweight, break-resistant and transparent as glass. Bottles use a linerless, one-piece orange GL45 threaded HDPE plug seal cap.
Features:
- Good for storage of media, buffers and other aqueous solutions
- Large 37mm opening provides easier access for liquid transfer
- Screened white enamel graduations are easier to read than molded graduations
- Sterilized to SAL 10⁻⁶
- Large white marking spot for easier identification and easy opening linear tear packaging
- Individually packaged bottles are sterilized by gamma radiation and are nonpyrogenic
$182.39 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 431531 |
Qty./Pk | 12 / Pk |
Qty./Cs | 24 / Cs |
Brand | Corning® |
Capacity | 250 mL |
Top Style | Threaded |
Cap Style | Plug seal |
Cap Material | High density polyethylene |
Bottle Shape | Square |
Packaging | Individually wrapped |
Cap Color | Orange |
Thread Finish | 45 |
Neck I.D. | 37 mm |
Graduation Interval | 25 mL |
Bottle Feature | Graduated |
Feature | Disposable |
Sterile | Yes |
Graduation Range | 50 - 250 mL |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06524007
- Quality Certificate - Lot No.06524006
- Quality Certificate - Lot No.03024004
- Quality Certificate - Lot No.01524003
- Quality Certificate - Lot No.01224001
- Quality Certificate - Lot No.34423009
- Quality Certificate - Lot No.34323008
- Quality Certificate - Lot No.31923007
- Quality Certificate - Lot No.26323006
- Quality Certificate - Lot No.20823005
- Quality Certificate - Lot No.18323004
- Quality Certificate - Lot No.15923003
- Quality Certificate - Lot No.06223002
- Quality Certificate - Lot No.04023001
- Quality Certificate - Lot No.29822017
- Quality Certificate - Lot No.23622011
- Quality Certificate - Lot No.23422012
- Quality Certificate - Lot No.23222016
- Quality Certificate - Lot No.21122010
- Quality Certificate - Lot No.19422015
- Quality Certificate - Lot No.18122014
- Quality Certificate - Lot No.16922013
- Quality Certificate - Lot No.14022009
- Quality Certificate - Lot No.13922008
- Quality Certificate - Lot No.13822007
- Quality Certificate - Lot No.13622006
- Quality Certificate - Lot No.12222004
- Quality Certificate - Lot No.10022003
- Quality Certificate - Lot No.08122005
- Quality Certificate - Lot No.06422002