Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mL Square PET Storage Bottles with 45 mm Caps
Product Number431532
New square polyethylene terephthalate (PET) storage bottles are easier to handle, require less space (13-20%) on the shelf and are ideal for mixing, sampling and storage. PET resin is lightweight, break-resistant and transparent as glass. Bottles use a linerless, one-piece orange GL45 threaded HDPE plug seal cap.
Features:
- Good for storage of media, buffers and other aqueous solutions
- Large 37mm opening provides easier access for liquid transfer
- Screened white enamel graduations are easier to read than molded graduations
- Sterilized to SAL 10⁻⁶
- Large white marking spot for easier identification and easy opening linear tear packaging
- Individually packaged bottles are sterilized by gamma radiation and are nonpyrogenic
$279.60 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 431532 |
Qty./Pk | 12 / Pk |
Qty./Cs | 24 / Cs |
Brand | Corning® |
Capacity | 500 mL |
Top Style | Threaded |
Cap Style | Plug seal |
Cap Material | High density polyethylene |
Bottle Shape | Square |
Packaging | Individually wrapped |
Cap Color | Orange |
Thread Finish | 45 |
Neck I.D. | 37 mm |
Graduation Interval | 50 mL |
Bottle Feature | Graduated |
Feature | Disposable |
Sterile | Yes |
Graduation Range | 100 - 500 mL |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02524003
- Quality Certificate - Lot No.36323009
- Quality Certificate - Lot No.36223008
- Quality Certificate - Lot No.34623007
- Quality Certificate - Lot No.32423006
- Quality Certificate - Lot No.32223005
- Quality Certificate - Lot No.26523004
- Quality Certificate - Lot No.18723003
- Quality Certificate - Lot No.03723002
- Quality Certificate - Lot No.00623001
- Quality Certificate - Lot No.32022018
- Quality Certificate - Lot No.26622017
- Quality Certificate - Lot No.24422012
- Quality Certificate - Lot No.23622016
- Quality Certificate - Lot No.23122011
- Quality Certificate - Lot No.20922008
- Quality Certificate - Lot No.20622015
- Quality Certificate - Lot No.19722013
- Quality Certificate - Lot No.18622014
- Quality Certificate - Lot No.14722009
- Quality Certificate - Lot No.14622010
- Quality Certificate - Lot No.14522007
- Quality Certificate - Lot No.14422006
- Quality Certificate - Lot No.14222005
- Quality Certificate - Lot No.13222004
- Quality Certificate - Lot No.08322003
- Quality Certificate - Lot No.07522001
- Quality Certificate - Lot No.04722002
- Quality Certificate - Lot No.35721023
- Quality Certificate - Lot No.34721024