Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1L Square PET Storage Bottles with 45 mm Caps
Product Number431533
New square polyethylene terephthalate (PET) storage bottles are easier to handle, require less space (13-20%) on the shelf and are ideal for mixing, sampling and storage. PET resin is lightweight, break-resistant and transparent as glass. Bottles use a linerless, one-piece orange GL45 threaded HDPE plug seal cap.
Features:
- Good for storage of media, buffers and other aqueous solutions
- Large 37mm opening provides easier access for liquid transfer
- Screened white enamel graduations are easier to read than molded graduations
- Sterilized to SAL 10⁻⁶
- Large white marking spot for easier identification and easy opening linear tear packaging
- Individually packaged bottles are sterilized by gamma radiation and are nonpyrogenic
$360.93 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 431533 |
Qty./Pk | 12 / Pk |
Qty./Cs | 24 / Cs |
Brand | Corning® |
Capacity | 1000 mL |
Top Style | Threaded |
Cap Style | Plug seal |
Cap Material | High density polyethylene |
Bottle Shape | Square |
Packaging | Individually wrapped |
Cap Color | Orange |
Thread Finish | 45 |
Neck I.D. | 37 mm |
Graduation Interval | 50 mL |
Bottle Feature | Graduated |
Feature | Disposable |
Sterile | Yes |
Graduation Range | 100 - 1000 mL |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07824003
- Quality Certificate - Lot No.02824002
- Quality Certificate - Lot No.02624001
- Quality Certificate - Lot No.35223013
- Quality Certificate - Lot No.35023012
- Quality Certificate - Lot No.31423010
- Quality Certificate - Lot No.31123009
- Quality Certificate - Lot No.16123004
- Quality Certificate - Lot No.03423002
- Quality Certificate - Lot No.00823001
- Quality Certificate - Lot No.32922020
- Quality Certificate - Lot No.24822015
- Quality Certificate - Lot No.21922018
- Quality Certificate - Lot No.20722013
- Quality Certificate - Lot No.20022017
- Quality Certificate - Lot No.15222010
- Quality Certificate - Lot No.14922014
- Quality Certificate - Lot No.11822008
- Quality Certificate - Lot No.11622007
- Quality Certificate - Lot No.10722005
- Quality Certificate - Lot No.10422002
- Quality Certificate - Lot No.08622009
- Quality Certificate - Lot No.06722001
- Quality Certificate - Lot No.05322006
- Quality Certificate - Lot No.00622003
- Quality Certificate - Lot No.34921022
- Quality Certificate - Lot No.32921020
- Quality Certificate - Lot No.30521018
- Quality Certificate - Lot No.29921017
- Quality Certificate - Lot No.28821021