Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
1 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Sterile, 50/Bag, 1000/Case
Product Number4485
$269.69 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 4485 |
Qty./Pk | 50 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Corning® |
Capacity | 1 mL |
Pipet Style | Serological |
Tip Shape | Round |
Feature | Disposable |
Graduation Interval | 0.01 mL |
Negative Graduation | 0.2 mL |
Color Coded Stripe | Yellow |
Sterile | Yes |
Packaging | Individually wrapped paper-plastic |
Length | 278 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07724502
- Quality Certificate - Lot No.05024501
- Quality Certificate - Lot No.04324032
- Quality Certificate - Lot No.04224003
- Quality Certificate - Lot No.29923002
- Quality Certificate - Lot No.23923006
- Quality Certificate - Lot No.18823037
- Quality Certificate - Lot No.14923001
- Quality Certificate - Lot No.10723011
- Quality Certificate - Lot No.07423001
- Quality Certificate - Lot No.34022006
- Quality Certificate - Lot No.31422024
- Quality Certificate - Lot No.31322050
- Quality Certificate - Lot No.29522005
- Quality Certificate - Lot No.25622001
- Quality Certificate - Lot No.25422009
- Quality Certificate - Lot No.25322009
- Quality Certificate - Lot No.23622010
- Quality Certificate - Lot No.22022060
- Quality Certificate - Lot No.19422031
- Quality Certificate - Lot No.19322034
- Quality Certificate - Lot No.16022033
- Quality Certificate - Lot No.15322013
- Quality Certificate - Lot No.25520053
- Quality Certificate - Lot No.25320013
- Quality Certificate - Lot No.23920052
- Quality Certificate - Lot No.23920004
- Quality Certificate - Lot No.23720027
- Quality Certificate - Lot No.13520028
- Quality Certificate - Lot No.13420015