text.skipToContent text.skipToNavigation

Corning® Matribot® Bioprinter with Starter Package

Product Number6150

E-mail


The new Corning Matribot bioprinter is a breakthrough benchtop device that enables you to dispense and print with temperature-sensitive hydrogels such as Corning Matrigel matrix and Collagen without cold blocks, ice buckets or cold room, as well as hydrogels that require ambient temperature. Unlike other bioprinters, the Matribot bioprinter uses a syringe-based extrusion platform with a temperature-controlled printhead, insulated nozzles, printbed that can be heated, and a UV LED system, all staged in a small footprint.

Features and Benefits

  • Cooling Syringe Printhead
  • Lab-standard Equipment
  • Convenient, Steady Temperature Control
  • Heated Printbed and UV Curing System
  • Compact Footprint and Easy to Clean
  • Automatic or Manual Calibration
  • Software accepts STL, OBJ, or AMF files and supports both Windows® (XP 32 bit/7+) or macOS X (10.6 64bit/ 10.7+) operating systems
  • User-friendly Corning DNA Studio software



This product is non-returnable. If you have any questions, please contact us immediately.


Contact Customer Service
You might also be interested in
Corning® Standard Conical Bioprinting Nozzles, 27G - 200μm (Clear)
Corning® Standard Conical Bioprinting Nozzles, 25G - 250 μm (Red)
Corning® Standard Conical Bioprinting Nozzles, 22G - 410 μm (Blue)
Details
Product Number   6150
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Air Supply Required   No  
Power   24V DC, 6.67A  
Components Included   [1x] 24V Power supply , [1x] Power cord, V-lock, EU, 2m , [1x] Power cord, V-lock, US, 2m , [1x] USB Cable A Male to B Male 1.83m , [1x] SD card, 32GB, SDHC , [1x] Standard nozzle thermal insulator , [1x] 384-well microplate nozzle thermal insulator , [1x] Surface probe , [1x] Toolkit for Preventative Maintenance , Consumables box contains: , [10x] 2.7 mL syringes with Corning Start Sacrificial Ink , [5x] 3 mL syringes, sterile , [1x] High precision conical bioprinting nozzles, 22G (non-sterile), 50 pcs , [1x] High precision conical bioprinting nozzles, 25G (non-sterile), 50 pcs , [1x] High precision conical bioprinting nozzles, 27G (non-sterile), 50 pcs , [1x] Petri dish  
Display   Smart LCD Controller – 3" LCD  
Communication Port   USB and SD Card  
Operation Temperature Range   15 - 30 °C  
Plug Type   Power supply adapter input: 100-240 VAC, 50/60 Hz, 160W
Power supply adapter output: 24V DC, 6.67A, 160W max.
Corning Matribot Bioprinter input: 24V DC, 6.67A  
Weight   20 kg  
Specifications Documents
Compatible Accessories
Corning® Pluronics Sacrificial Ink

Corning® Pluronics Sacrificial Ink

6157

Out of Stock

N/A per case
Corning® Start Sacrificial Ink

Corning® Start Sacrificial Ink

6159

Less than 10 in Stock

N/A per case