Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
100 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Triple Bagged, Clean Room Pack Style, Sterile, 10/Bag, 100/Case
Product Number7000
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$574.11 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 7000 |
Qty./Pk | 10 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Capacity | 100 mL |
Pipet Style | Serological |
Tip Shape | Round |
Feature | Disposable |
Graduation Interval | 1 mL |
Color Coded Stripe | Aqua |
Sterile | Yes |
Packaging | Tripled bagged |
Length | 348 mm (approx.) |
Specifications Documents
Available Certificates