
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Costar® Spin-X® Centrifuge Tube Filters, 0.22 µm Pore CA Membrane, Nonsterile, 100/Case
Product Number8161

These Costar® Spin-X® centrifuge tube filters have a 0.22 µm pore CA membrane-containing filter unit within a 500 µL capacity polypropylene microcentrifuge tube.
- Cellulose acetate (CA) membranes provide fast flow rates and low protein binding
- Ideal for removing bacteria, particles, or cells from liquids, HPLC sample preparation and DNA removal from agarose or acrylamide gels.
- Nonsterile and nonpyrogenic and DNase-/RNase-free.
- Maximum Relative Centrifugal Force is 16,000xg.
$214.94 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 8161 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Filter Style | Centrifuge |
Working Volume | 0.5 mL |
Funnel Capacity | 0.5 mL |
Membrane Material | Cellulose acetate |
Membrane Pore Size | 0.22 µm |
Packaging | Bulk pack |
Housing Material | Polypropylene |
Tube Capacity | 2 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10125000
- Quality Certificate - Lot No.10025000
- Quality Certificate - Lot No.07925000
- Quality Certificate - Lot No.07825000
- Quality Certificate - Lot No.04125000
- Quality Certificate - Lot No.03725000
- Quality Certificate - Lot No.01325000
- Quality Certificate - Lot No.00925000
- Quality Certificate - Lot No.00825000
- Quality Certificate - Lot No.00725000
- Quality Certificate - Lot No.00625000
- Quality Certificate - Lot No.00225000
- Quality Certificate - Lot No.36524000
- Quality Certificate - Lot No.34024000
- Quality Certificate - Lot No.33924000
- Quality Certificate - Lot No.30924000
- Quality Certificate - Lot No.29224000
- Quality Certificate - Lot No.26824000
- Quality Certificate - Lot No.25424000
- Quality Certificate - Lot No.25324000
- Quality Certificate - Lot No.24824000
- Quality Certificate - Lot No.24124000
- Quality Certificate - Lot No.23624000
- Quality Certificate - Lot No.23524000
- Quality Certificate - Lot No.22224000
- Quality Certificate - Lot No.22124000
- Quality Certificate - Lot No.22024000
- Quality Certificate - Lot No.21924000
- Quality Certificate - Lot No.16924000
- Quality Certificate - Lot No.15824000