
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Costar® Spin-X® Centrifuge Tube Filters, 0.22 µm Pore NY Membrane, Nonsterile, 200/Case
Product Number8169

These Costar® Spin-X® centrifuge tube filters have a 0.22 µm pore NY membrane-containing filter unit within a 500 µL capacity polypropylene microcentrifuge tube.
- Nylon (NY) membranes are naturally hydrophilic, surfactant-free and offer the lowest extractables
- Ideal for removing bacteria, particles, or cells from liquids, HPLC sample preparation and DNA removal from agarose or acrylamide gels.
- Nonsterile and nonpyrogenic.
- Maximum Relative Centrifugal Force is 16,000xg.
$478.79 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 8169 |
Qty./Pk | 100 / Pk |
Qty./Cs | 200 / Cs |
Brand | Corning® |
Filter Style | Centrifuge |
Working Volume | 0.5 mL |
Funnel Capacity | 0.5 mL |
Membrane Material | Nylon |
Membrane Pore Size | 0.22 µm |
Packaging | Bulk pack |
Housing Material | Polypropylene |
Tube Capacity | 2 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10725000
- Quality Certificate - Lot No.08525000
- Quality Certificate - Lot No.07225000
- Quality Certificate - Lot No.05625000
- Quality Certificate - Lot No.01025000
- Quality Certificate - Lot No.35424000
- Quality Certificate - Lot No.30524000
- Quality Certificate - Lot No.26024000
- Quality Certificate - Lot No.24224000
- Quality Certificate - Lot No.22624000
- Quality Certificate - Lot No.22524000
- Quality Certificate - Lot No.21524000
- Quality Certificate - Lot No.21424000
- Quality Certificate - Lot No.20724000
- Quality Certificate - Lot No.20624000
- Quality Certificate - Lot No.20524000
- Quality Certificate - Lot No.20424000
- Quality Certificate - Lot No.20024000
- Quality Certificate - Lot No.19824000
- Quality Certificate - Lot No.19624000
- Quality Certificate - Lot No.19324000
- Quality Certificate - Lot No.19224000
- Quality Certificate - Lot No.18724000
- Quality Certificate - Lot No.18524000
- Quality Certificate - Lot No.18424000
- Quality Certificate - Lot No.18324000
- Quality Certificate - Lot No.18024000
- Quality Certificate - Lot No.17724000
- Quality Certificate - Lot No.22123000
- Quality Certificate - Lot No.11023000