
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Clear Flat Bottom Polystyrene High Bind Microplate, 25 per Bag, without Lid, Nonsterile
Product Number9018

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- High binding surface is capable of binding medium (>10kD) and large biomolecules that possess ionic groups and/or hydrophobic regions
- Binding capacity is approximately 400 to 500ng IgG/cm²
- Ideal for immunoassays
- Without lids, lids supplied separately
- Total volume is 360 µL; recommended working volume of 75 to 200 µL
- Conforms to standard microplate footprint and dimensions

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$306.90 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 9018 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Feature | Standard |
Plate Color | Clear |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 360 µL |
Recommended Working Volume | 75-200 µL |
Surface Treatment | High Bind |
Sterile | No |
Lids Included | No |
Product Material | Polystyrene |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11225022
- Quality Certificate - Lot No.09325020
- Quality Certificate - Lot No.09225028
- Quality Certificate - Lot No.06925001
- Quality Certificate - Lot No.01425043
- Quality Certificate - Lot No.01325039
- Quality Certificate - Lot No.00325003
- Quality Certificate - Lot No.00125002
- Quality Certificate - Lot No.35624001
- Quality Certificate - Lot No.35424051
- Quality Certificate - Lot No.32424027
- Quality Certificate - Lot No.32324041
- Quality Certificate - Lot No.31724007
- Quality Certificate - Lot No.31524013
- Quality Certificate - Lot No.31524002
- Quality Certificate - Lot No.31524001
- Quality Certificate - Lot No.31024050
- Quality Certificate - Lot No.30924057
- Quality Certificate - Lot No.29924006
- Quality Certificate - Lot No.29824006
- Quality Certificate - Lot No.29524031
- Quality Certificate - Lot No.29024024
- Quality Certificate - Lot No.28824047
- Quality Certificate - Lot No.28724006
- Quality Certificate - Lot No.28324048
- Quality Certificate - Lot No.28224044
- Quality Certificate - Lot No.26224017
- Quality Certificate - Lot No.26124036
- Quality Certificate - Lot No.25124011