
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well tips, 180µL, Clear, Filtered, Sterile, SLAS Rack
Product NumberEVF-180-R-S

The Axygen brand offers a comprehensive line of tips for Tecan® Freedom Eva®, TeMo and Aquarius, Zymark®/Caliper, Biotek® and Dynamic Devices automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well format designed for Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head, Biotek® Precision™ and Precision XS 8 or 12 head, Dynamic Devices Oasis LM 8/96-Channel-Standard Vol and 96-Ch.-Low Vol head.
- 180 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- With aerosol-resistant filters
- Sterile
- Compatibility: Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head, Biotek® Precision™ and Precision XS 8 or 12 head, Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head
$817.51 per case
Out of Stock
Product Number | EVF-180-R-S |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Series | EV |
Model | Freedom EVO |
Tip Feature | Standard |
Tip Shape | Round |
Tip | Standard |
Compatibility | Tecan® Freedom Evo®, TeMo and Aquarius with MCA96 head , Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head , Biotek® Precision™ and Precision XS 8 or 12 head , Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head |
Use With Model | Tecan |
Packaging | SBS Rack |
Packaging Configuration | Single Rack |
Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
Tip Format | 96 Tips/Rack |
Pcs./Cs | 50 Racks/Case |
Maximum Volume/Well | 180 µL |
Application | Diagnostics |
Filter | Yes |
Filter Material | Polyethylene |
Sterile | Yes |
Autoclavable | No |
Product Material | Polypropylene |
Color | Clear |
- Quality Certificate - Lot No.07125000
- Quality Certificate - Lot No.29724000
- Quality Certificate - Lot No.29624000
- Quality Certificate - Lot No.29524000
- Quality Certificate - Lot No.22024000
- Quality Certificate - Lot No.20424000
- Quality Certificate - Lot No.17024000
- Quality Certificate - Lot No.15924000
- Quality Certificate - Lot No.15624000
- Quality Certificate - Lot No.10724000
- Quality Certificate - Lot No.03924000
- Quality Certificate - Lot No.03024000
- Quality Certificate - Lot No.34723000
- Quality Certificate - Lot No.34623000
- Quality Certificate - Lot No.33323000
- Quality Certificate - Lot No.33223000
- Quality Certificate - Lot No.32523000
- Quality Certificate - Lot No.29723000
- Quality Certificate - Lot No.25423000
- Quality Certificate - Lot No.24123000
- Quality Certificate - Lot No.20123000
- Quality Certificate - Lot No.20023000
- Quality Certificate - Lot No.01323000
- Quality Certificate - Lot No.34122000
- Quality Certificate - Lot No.32122000
- Quality Certificate - Lot No.32022000
- Quality Certificate - Lot No.31822000
- Quality Certificate - Lot No.11522000
- Quality Certificate - Lot No.11222000
- Quality Certificate - Lot No.11122000