
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile,1000 Tubes/Pack, 10 Packs/Case
Product NumberMCT-060-C

Learn More

Axygen® 0.6 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$531.83 per case
Less than 10 in Stock
Product Number | MCT-060-C |
Qty./Pk | 1000 / Pk |
Qty./Cs | 10000 / Cs |
Brand | Axygen® |
Capacity | 0.6 mL |
Tube Style | Microcentrifuge |
Bottom Style | Conical |
Top Style | Snap cap |
Maximum RCF | 16700 xg |
Graduations | Yes |
Graduation Interval | 0.1 mL |
Color | Clear |
Cap Style | Snap cap |
Sterile | No |
Graduation Range | 0.1 - 0.6 mL |
Application | Diagnostics |
Product Material | Polypropylene |
- Quality Certificate - Lot No.10025965
- Quality Certificate - Lot No.08725965
- Quality Certificate - Lot No.06625013
- Quality Certificate - Lot No.06525021
- Quality Certificate - Lot No.06425018
- Quality Certificate - Lot No.06325028
- Quality Certificate - Lot No.06225006
- Quality Certificate - Lot No.04825182
- Quality Certificate - Lot No.04825181
- Quality Certificate - Lot No.04825180
- Quality Certificate - Lot No.04825179
- Quality Certificate - Lot No.03725965
- Quality Certificate - Lot No.01825965
- Quality Certificate - Lot No.01525566
- Quality Certificate - Lot No.01525565
- Quality Certificate - Lot No.34424965
- Quality Certificate - Lot No.32824028
- Quality Certificate - Lot No.32524037
- Quality Certificate - Lot No.32424140