
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-150-C

Learn More

Axygen® 1.5 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$250.57 per case
Less than 10 in Stock
Product Number | MCT-150-C |
Qty./Pk | 500 / Pk |
Qty./Cs | 5000 / Cs |
Brand | Axygen® |
Capacity | 1.5 mL |
Tube Style | Microcentrifuge |
Top Style | Snap cap |
Maximum RCF | 16700 xg |
Graduations | Yes |
Graduation Interval | 0.1 mL |
Color | Clear |
Cap Style | Snap cap |
Sterile | No |
Graduation Range | 0.1 - 1.5 mL |
Application | Diagnostics |
Product Material | Polypropylene |
- Quality Certificate - Lot No.12425020
- Quality Certificate - Lot No.12225031
- Quality Certificate - Lot No.11725962
- Quality Certificate - Lot No.11525934
- Quality Certificate - Lot No.11225962
- Quality Certificate - Lot No.11025934
- Quality Certificate - Lot No.10825392
- Quality Certificate - Lot No.10425934
- Quality Certificate - Lot No.10225392
- Quality Certificate - Lot No.10125962
- Quality Certificate - Lot No.10025037
- Quality Certificate - Lot No.10025036
- Quality Certificate - Lot No.10025035
- Quality Certificate - Lot No.09925034
- Quality Certificate - Lot No.09925033
- Quality Certificate - Lot No.09925032
- Quality Certificate - Lot No.09825031
- Quality Certificate - Lot No.09825030
- Quality Certificate - Lot No.09725934
- Quality Certificate - Lot No.09725392
- Quality Certificate - Lot No.09725035
- Quality Certificate - Lot No.09725034
- Quality Certificate - Lot No.09725033
- Quality Certificate - Lot No.09625962
- Quality Certificate - Lot No.09625029
- Quality Certificate - Lot No.09625028
- Quality Certificate - Lot No.09525029