
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Clear, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-175-C

Learn More

Axygen® 1.7 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Made from co-polymer material that offers exceptional strength and chemical resistance
- Co-polymer tubes are not certified for autoclaving or boiling
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
- Both Co-polymer and homopolymer tubes offer exceptional strength and chemical resistance.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$281.18 per case
Less than 10 in Stock
Product Number | MCT-175-C |
Qty./Pk | 500 / Pk |
Qty./Cs | 5000 / Cs |
Brand | Axygen® |
Capacity | 1.7 mL |
Tube Style | Microcentrifuge |
Top Style | Snap cap |
Maximum RCF | 16700 xg |
Graduations | Yes |
Graduation Interval | 0.1 mL |
Color | Clear |
Cap Style | Snap cap |
Sterile | No |
Graduation Range | 0.1 - 1.5 mL |
Application | Diagnostics |
Product Material | Polypropylene |
- Quality Certificate - Lot No.12425018
- Quality Certificate - Lot No.12225030
- Quality Certificate - Lot No.12225029
- Quality Certificate - Lot No.11925015
- Quality Certificate - Lot No.11825023
- Quality Certificate - Lot No.11725014
- Quality Certificate - Lot No.11625033
- Quality Certificate - Lot No.11625029
- Quality Certificate - Lot No.11625025
- Quality Certificate - Lot No.11525029
- Quality Certificate - Lot No.11525022
- Quality Certificate - Lot No.11525021
- Quality Certificate - Lot No.11425041
- Quality Certificate - Lot No.11425040
- Quality Certificate - Lot No.11425034
- Quality Certificate - Lot No.11425030
- Quality Certificate - Lot No.11425029
- Quality Certificate - Lot No.11325033
- Quality Certificate - Lot No.11325032
- Quality Certificate - Lot No.11225432
- Quality Certificate - Lot No.11225037
- Quality Certificate - Lot No.11225036
- Quality Certificate - Lot No.11125032
- Quality Certificate - Lot No.10325031
- Quality Certificate - Lot No.10325030
- Quality Certificate - Lot No.10225037
- Quality Certificate - Lot No.10225036
- Quality Certificate - Lot No.10225035
- Quality Certificate - Lot No.10125027
- Quality Certificate - Lot No.10125026