Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® MultiRack Pipet Tip, 200 µL, Bulk
Product NumberMR-200
Axygen® MultiRack Tips are supplied in convenient hinged racks that help reduce airborne contamination of the tips during use. Each rack is individually sealed. The high-quality polypropylene racks are reusable and fully autoclavable. They can be refilled with Axygen® MultiRack Reload Systems to save both money and plastic. Sturdy racks resist accidental tipping, and the easy-close lid lock prevents tips falling while closed. The transparent rack and color-coded decks allow easy size identification.
$395.22 per case
Less than 10 in Stock
Product Number | MR-200 |
Qty./Pk | 1000 / Pk |
Qty./Cs | 10000 / Cs |
Brand | Axygen® |
Capacity | 200 µL |
Maximum Volume Capacity | 200 µL |
Tip Format | Bulk pack |
Filter | No |
Color | Clear |
Sterile | No |
Packaging Format | 1,000 Tips/Pk, 10 Packs/Cs |
Autoclavable | Yes |
Volume Range | 1 - 200 µL |
- Quality Certificate - Lot No.03924000
- Quality Certificate - Lot No.34723000
- Quality Certificate - Lot No.26123000
- Quality Certificate - Lot No.24823000
- Quality Certificate - Lot No.20623000
- Quality Certificate - Lot No.17123000
- Quality Certificate - Lot No.16423000
- Quality Certificate - Lot No.14423000