Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® MultiRack Pipet Tip, 20 µL, Filtered, Maxymum Recovery Surface, Racked, Sterile
Product NumberMRF-20-L-R-S
Axygen® MultiRack Maxymum Recovery® tips are available with or without aerosol filters. Axygen® Maxymum Recovery technology creates a hydrophobic surface to improve accuracy and precision while reducing surface tension and sample wastage. They are specially designed for lab applications that demand complete release of a liquid solution, such as low concentration DNA, selected protein, and viscous liquids (glycerin, Triton-X™, etc.). Axygen® MultiRack Maxymum Recovery tips are available in a wide range of tip sizes with filters and sterilization.
$687.48 per case
In Stock
Product Number | MRF-20-L-R-S |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Capacity | 20 µL |
Maximum Volume Capacity | 20 µL |
Tip Format | 96 Tips/Rack |
Filter | Yes |
Color | Red |
Sterile | Yes |
Packaging Format | 960 Tips/Pk, 5Packs/Cs |
Autoclavable | No |
Volume Range | 1 - 20 µL |
- Quality Certificate - Lot No.17922000
- Quality Certificate - Lot No.17822000
- Quality Certificate - Lot No.17722000
- Quality Certificate - Lot No.17622000
- Quality Certificate - Lot No.17522000
- Quality Certificate - Lot No.16422000
- Quality Certificate - Lot No.16322000
- Quality Certificate - Lot No.16222000
- Quality Certificate - Lot No.16122000
- Quality Certificate - Lot No.16022000
- Quality Certificate - Lot No.15222000
- Quality Certificate - Lot No.11522000
- Quality Certificate - Lot No.11322000
- Quality Certificate - Lot No.11222000
- Quality Certificate - Lot No.10922000
- Quality Certificate - Lot No.10322000
- Quality Certificate - Lot No.09922000
- Quality Certificate - Lot No.09822000
- Quality Certificate - Lot No.09622000
- Quality Certificate - Lot No.07122000
- Quality Certificate - Lot No.05222000
- Quality Certificate - Lot No.04722000
- Quality Certificate - Lot No.04522000
- Quality Certificate - Lot No.03822000
- Quality Certificate - Lot No.03522000
- Quality Certificate - Lot No.01222000
- Quality Certificate - Lot No.01122000
- Quality Certificate - Lot No.00722000
- Quality Certificate - Lot No.32121000
- Quality Certificate - Lot No.32021000