
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well Clear Round Bottom 2 mL Polypropylene Deep Well Plate, 5 per Pack, Nonsterile
Product NumberP-DW-20-C

Learn More

Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- 2 mL deep well plate
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Ultra-flat surface ensures proper sealing with heat sealing film
Currently experiencing high demand for this item. Posted availability date may not be current. Contact Customer Support for up-to-date availability.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$205.45 per case
Out of Stock
Product Number | P-DW-20-C |
Qty./Pk | 5 / Pk |
Qty./Cs | 50 / Cs |
Brand | Axygen® |
Plate Format | 96-well |
Plate Feature | Standard |
Well Bottom | Round |
Well Shape | Round |
Well Volume | 2 mL |
Sterile | No |
Lids Included | No |
Application | Diagnostics |
- Quality Certificate - Lot No.11425031
- Quality Certificate - Lot No.11325028
- Quality Certificate - Lot No.11225034
- Quality Certificate - Lot No.11225033
- Quality Certificate - Lot No.11125029
- Quality Certificate - Lot No.11125028
- Quality Certificate - Lot No.11025025
- Quality Certificate - Lot No.10925028
- Quality Certificate - Lot No.10825009
- Quality Certificate - Lot No.10625037
- Quality Certificate - Lot No.10525039
- Quality Certificate - Lot No.10525038
- Quality Certificate - Lot No.10425037
- Quality Certificate - Lot No.10425036
- Quality Certificate - Lot No.10325034
- Quality Certificate - Lot No.10325033
- Quality Certificate - Lot No.10225041
- Quality Certificate - Lot No.10225040
- Quality Certificate - Lot No.10125031
- Quality Certificate - Lot No.10125030
- Quality Certificate - Lot No.10025042
- Quality Certificate - Lot No.10025041
- Quality Certificate - Lot No.09925040
- Quality Certificate - Lot No.09925039
- Quality Certificate - Lot No.09825041
- Quality Certificate - Lot No.09825040
- Quality Certificate - Lot No.09725047
- Quality Certificate - Lot No.09525034
- Quality Certificate - Lot No.09525033
- Quality Certificate - Lot No.09425033