Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.2 mL Polypropylene PCR Tube Strips and Domed Cap Strips, 8 Tubes/Strip, 8 Domed Caps/Strip, Clear, Nonsterile
Product NumberPCR-0208-CP-C
Learn More
Axygen® 0.2 mL thin-wall 8 strip PCR tubes, available in an assortment of colors are designed to fit a wide variety of thermal cyclers. Ultra-thin and consistent wall thickness allows precise thermal transfer, even insertion cap ensures a tight fit to prevent evaporation.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,592.44 per case
Out of Stock
Product Number | PCR-0208-CP-C |
Qty./Pk | 125 / Pk |
Qty./Cs | 1250 / Cs |
Brand | Axygen® |
Sterile | No |
Capacity | 0.2 mL |
Bottom Style | Conical |
Cap Material | Polypropylene |
Color | Clear |
Application | Diagnostics |
- Quality Certificate - Lot No.08824812
- Quality Certificate - Lot No.06124957
- Quality Certificate - Lot No.05924957
- Quality Certificate - Lot No.03424027
- Quality Certificate - Lot No.03224043
- Quality Certificate - Lot No.01824022
- Quality Certificate - Lot No.01224009
- Quality Certificate - Lot No.01124031
- Quality Certificate - Lot No.01024034
- Quality Certificate - Lot No.35323812
- Quality Certificate - Lot No.30823005
- Quality Certificate - Lot No.30723011
- Quality Certificate - Lot No.29723837
- Quality Certificate - Lot No.28823040
- Quality Certificate - Lot No.25823040
- Quality Certificate - Lot No.25623836
- Quality Certificate - Lot No.25223836
- Quality Certificate - Lot No.23623003
- Quality Certificate - Lot No.20423837
- Quality Certificate - Lot No.19123034
- Quality Certificate - Lot No.18923837
- Quality Certificate - Lot No.18923029
- Quality Certificate - Lot No.18823033
- Quality Certificate - Lot No.16023990
- Quality Certificate - Lot No.11023812
- Quality Certificate - Lot No.10823812