
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1000 µL Pipet Tips, Beveled, Blue, Nonsterile, Bulk Pack, 1000 Tips/Pack, 5 Packs/Case
Product NumberT-1000-B

Learn More

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Beveled
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Bulk handheld tips use on average 52% less resin than their pre-racked alternatives.
$178.14 per case
Less than 10 in Stock
Product Number | T-1000-B |
Qty./Pk | 1000 / Pk |
Qty./Cs | 5000 / Cs |
Brand | Axygen® |
Packaging Format | 1,000 Tips/Pk, 5 Packs/Cs |
Capacity | 1000 µL |
Volume Range | 100 - 1000 µL |
Filter | No |
Sterile | No |
Autoclavable | Yes |
Color | Blue |
- Quality Certificate - Lot No.11625028
- Quality Certificate - Lot No.11525028
- Quality Certificate - Lot No.10925949
- Quality Certificate - Lot No.10525949
- Quality Certificate - Lot No.10525030
- Quality Certificate - Lot No.10525029
- Quality Certificate - Lot No.10425029
- Quality Certificate - Lot No.10425028
- Quality Certificate - Lot No.10325027
- Quality Certificate - Lot No.10225949
- Quality Certificate - Lot No.10225031
- Quality Certificate - Lot No.10225030
- Quality Certificate - Lot No.10125021
- Quality Certificate - Lot No.10025033
- Quality Certificate - Lot No.10025032
- Quality Certificate - Lot No.09925030
- Quality Certificate - Lot No.09925029
- Quality Certificate - Lot No.09825949
- Quality Certificate - Lot No.09825029
- Quality Certificate - Lot No.09825028
- Quality Certificate - Lot No.09725031
- Quality Certificate - Lot No.09725030
- Quality Certificate - Lot No.09625026
- Quality Certificate - Lot No.09625025
- Quality Certificate - Lot No.09525949
- Quality Certificate - Lot No.09525026