
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 200 µL Universal Fit Pipet Tip, Beveled, Yellow, Nonsterile, 1000 Tips/Pack, 20 Packs/Case
Product NumberT-200-Y

Learn More

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$661.51 per case
Less than 10 in Stock
Product Number | T-200-Y |
Qty./Pk | 1000 / Pk |
Qty./Cs | 20000 / Cs |
Brand | Axygen® |
Packaging Format | 1,000 Tips/Pk, 20 Packs/Cs |
Capacity | 200 µL |
Volume Range | 1 - 200 µL |
Sterile | No |
Color | Yellow |
- Quality Certificate - Lot No.11725417
- Quality Certificate - Lot No.11525810
- Quality Certificate - Lot No.11325948
- Quality Certificate - Lot No.10725810
- Quality Certificate - Lot No.10625948
- Quality Certificate - Lot No.09925810
- Quality Certificate - Lot No.09925429
- Quality Certificate - Lot No.09825948
- Quality Certificate - Lot No.09125989
- Quality Certificate - Lot No.09125948
- Quality Certificate - Lot No.09125810
- Quality Certificate - Lot No.09125429
- Quality Certificate - Lot No.09125417
- Quality Certificate - Lot No.08725948
- Quality Certificate - Lot No.08525810
- Quality Certificate - Lot No.08525429
- Quality Certificate - Lot No.08125989
- Quality Certificate - Lot No.08025948
- Quality Certificate - Lot No.07725810