text.skipToContent text.skipToNavigation

Corning® Growth Factor

E-mail

The Corning portfolio of cytokines, growth factors, and media supplementation offers a wide array of proteins that result in proliferation or differentiation of the affected cells.

  • Vialed, highly purified growth factors with high biological activity
  • Broad range of highly purified natural and recombinant lymphokines
  • Enriched culture supplements to be reconstituted/added in the medium of your choice
  • Propagate your cells under more defined serum-reduced or serum-free conditions

Growth factors are proteins that bind to receptors found on the surface of non-hematopoietic cells. Each family of growth factors affect specific cell types, e.g., nerve growth factors (NGF) affect nerve cell types, and epidermal growth factors (EGF) affect epithelial cell types.

Corning offers a range of growth factors that are derived from different species, both natural and recombinant. These growth factors have been used to promote long-term proliferation in cell culture and to induce cell differentiation in a variety of cell types under serum-free or reduced serum conditions.

Choose your specification

View Product

Out of Stock


Products

Product Number Product Name Shelf Life Price Unit Size
354060 Corning® Basic Fibroblast Growth Factors (bFGF), Human Recombinant, 10µg, 1/Pack   >= 3 months from date of shipment at -20°C (lyophilized) or = 1 month at -20°C (solubilized)   2 361,56 kr per each