Corning® 43 mm Polypropylene Cap, Vented, for 500 mL and 1L Plastic Erlenmeyer Flask
Product Number431372
Corning polypropylene Erlenmeyer flask caps are also available separately. These caps fit both Polycarbonate (PC) and Polyethylene terephthalate glycol-modified (PETG) Erlenmeyer Flasks and are available for the 500 mL and 1L, 2L, 3L, and 5L flask sizes.
- Sizes range from 500mL to 5L
- Vent and flat cap options
- Individually packaged
- Sterility Assurance Level (SAL) of 10⁻⁶
- RNase-/DNase-free
- Nonpyrogenic
284,77 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 431372 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05026001
- Quality Certificate - Lot No.16224002
- Quality Certificate - Lot No.00324001
- Quality Certificate - Lot No.06923001
- Quality Certificate - Lot No.30622003
- Quality Certificate - Lot No.25922002
- Quality Certificate - Lot No.08422001
- Quality Certificate - Lot No.32721006
- Quality Certificate - Lot No.30821005
- Quality Certificate - Lot No.28721004
- Quality Certificate - Lot No.24321003
- Quality Certificate - Lot No.22121002
- Quality Certificate - Lot No.21821001
- Quality Certificate - Lot No.23420003
- Quality Certificate - Lot No.22720002
- Quality Certificate - Lot No.21820001
- Quality Certificate - Lot No.30119008
- Quality Certificate - Lot No.30119007
- Quality Certificate - Lot No.27619006
- Quality Certificate - Lot No.26019005
- Quality Certificate - Lot No.22619004
- Quality Certificate - Lot No.15119003
- Quality Certificate - Lot No.10119002
- Quality Certificate - Lot No.25018004
- Quality Certificate - Lot No.23918003
- Quality Certificate - Lot No.17618002
- Quality Certificate - Lot No.17318001
- Quality Certificate - Lot No.36217005
- Quality Certificate - Lot No.24917004
- Quality Certificate - Lot No.17317002