Axygen® 96 Well Polypropylene PCR Microplate with Bar Code, Full Skirt, Clear, Nonsterile
Product NumberPCR-96-FS-C-PBC
Axygen® 96 well full skirt bar coded PCR microplate is designed to fit standard 96 well blocks. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Automation friendly full skirt design can be sealed with 8/12 strip caps, Axymat or sealing film. Bar code on the long side of the plate between well H1-H12.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- Suitable for 0.1mL thermal cycler blocks
- 96-well Full Skirt PCR plate
- Single notch corner
- Robotic friendly full skirt design
- Application/Compatibility: Standard thermal cycling, Automation Friendly
3 443,69 kr per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | PCR-96-FS-C-PBC |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Well Volume | 200 µL |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22625000
- Quality Certificate - Lot No.21925000
- Quality Certificate - Lot No.17025000
- Quality Certificate - Lot No.16325000
- Quality Certificate - Lot No.13525000
- Quality Certificate - Lot No.07225000
- Quality Certificate - Lot No.04925000
- Quality Certificate - Lot No.01725000
- Quality Certificate - Lot No.15224000
- Quality Certificate - Lot No.26223000
- Quality Certificate - Lot No.22923000
- Quality Certificate - Lot No.17023000
- Quality Certificate - Lot No.15823000
- Quality Certificate - Lot No.15623000
- Quality Certificate - Lot No.10923000
- Quality Certificate - Lot No.10223000
- Quality Certificate - Lot No.08623000
- Quality Certificate - Lot No.08023000
- Quality Certificate - Lot No.01023000
- Quality Certificate - Lot No.00423000
- Quality Certificate - Lot No.27122000
- Quality Certificate - Lot No.18222000
- Quality Certificate - Lot No.29921000
- Quality Certificate - Lot No.29521000
- Quality Certificate - Lot No.28621000
- Quality Certificate - Lot No.22421000
- Quality Certificate - Lot No.03221000
- Quality Certificate - Lot No.00821000
- Quality Certificate - Lot No.32320000
- Quality Certificate - Lot No.26420000