
PYREX® 10 mL Shorty Disposable Glass Serological Pipets, TD, Multi-Pack, Sterile, Plugged
Product Number7078B-10
These sterile disposable shorty 10 mL PYREX® serological pipets are calibrated (TD) with blow-out and have tooled tops. They are ideal for use in confined areas such as hoods. Negative graduations on each pipet make it applicable for both serological and measuring procedures. Packaged in plastic bags so several can be removed without contaminating the entire pack. I.S.O. color-coding is printed directly on the tear strip.
7 885,29 kr per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 7078B-10 |
Qty./Pk | 200 / Pk |
Qty./Cs | 400 / Cs |
Brand | PYREX® |
Capacity | 10 mL |
Pipet Style | Serological |
Tip Shape | Round |
Feature | Disposable |
Graduation Interval | 0.2 mL |
Negative Graduation | 2 mL |
Packaging | Multi-pack |
Length | 215 mm (approx.) |
Specifications Documents