text.skipToContent text.skipToNavigation

Corning® 10L DMEM (Dulbecco’s Modified Eagle’s Medium)

Product Number15-013-LX

E-mail
Dulbecco's Modified Eagle's Medium (DMEM) is a modification of Basal Medium Eagle (BME) containing four-fold concentrations of the amino acids and vitamins found in BME. The original formulation was used to culture embryonic mouse cells and has since been modified to support a variety of normal and transformed cells, such a as primary cultures of mouse and chicken cells. DMEM formulations can differ in the amount or absence of components such as glucose, sodium pyruvate, sodium bicarbonate and L-glutamine. DMEM 15-013-CV and -CM contain 4.5 g/L glucose and sodium pyruvate without L-glutamine The original formulation contained 1000 mg/L of glucose and was used to culture embryonic mouse cells. Since then, it has been modified to support primary cultures of mouse and chicken cells, as well as a variety of normal and transformed cells.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards

This product is non-returnable. If you have any questions, please contact us immediately.


5 165,58 kr per each

Out of Stock

Server Error Page | Life Sciences Asia Pacific Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 26a7b2e6-63e1-4808-9b3f-b625f1b8adda

Details
Product Number   15-013-LX
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Size   10 L  
Storage   2°C to 8°C  
Specifications Documents