Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Small Cell Scraper
Product Number3010
(This is the suggested replacement for 3009)
- Useful for the harvesting of cells
- Blade design minimizes cell damage and ensures even contact with the growth surface
- Designed for use in 25 and 75cm² flasks
- Individually wrapped
- Sterilized by gamma radiation and nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
3 400,01 kr per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3010 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06326002
- Quality Certificate - Lot No.06226001
- Quality Certificate - Lot No.04926002
- Quality Certificate - Lot No.04926001
- Quality Certificate - Lot No.02626018
- Quality Certificate - Lot No.02226002
- Quality Certificate - Lot No.32325002
- Quality Certificate - Lot No.32225003
- Quality Certificate - Lot No.28825002
- Quality Certificate - Lot No.28625022
- Quality Certificate - Lot No.28225001
- Quality Certificate - Lot No.23025005
- Quality Certificate - Lot No.22625004
- Quality Certificate - Lot No.19725001
- Quality Certificate - Lot No.19625001
- Quality Certificate - Lot No.19525145
- Quality Certificate - Lot No.08325208
- Quality Certificate - Lot No.08325005
- Quality Certificate - Lot No.08325004
- Quality Certificate - Lot No.08325003
- Quality Certificate - Lot No.08325002
- Quality Certificate - Lot No.08325001
- Quality Certificate - Lot No.05525004
- Quality Certificate - Lot No.04825008
- Quality Certificate - Lot No.04125008
- Quality Certificate - Lot No.04125007
- Quality Certificate - Lot No.34524001
- Quality Certificate - Lot No.34424001
- Quality Certificate - Lot No.31224020
- Quality Certificate - Lot No.31024018