Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 5 g Neomycin Sulfate, Powder
Product Number61-241-RG

For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.
Neomycin is a member of the aminoglycosides, aminoglycosidic aminocyclitols consisting of a six-membered aminocyclitol ring attached to aminosugar side chains through a glycosidic bond. Technical Advantage: Effective against Gram-positive and -negative bacteria Neomycin, a nucleoside antibiotic and aminoglycoside, is a protein synthesis inhibitor that causes premature chain termination by acting as an analog of the 3'-terminal end of aminoacyl-tRNA. It prevents growth of bacteria, protozoa, algae, and mammalian cells. Organisms carrying the resistance gene puromycin acetyltransferase are effectively protected from this compound. Neomycin is effective against Gram-negative and Gram-positive bacteria.
Neomycin is a member of the aminoglycosides, aminoglycosidic aminocyclitols consisting of a six-membered aminocyclitol ring attached to aminosugar side chains through a glycosidic bond. Technical Advantage: Effective against Gram-positive and -negative bacteria Neomycin, a nucleoside antibiotic and aminoglycoside, is a protein synthesis inhibitor that causes premature chain termination by acting as an analog of the 3'-terminal end of aminoacyl-tRNA. It prevents growth of bacteria, protozoa, algae, and mammalian cells. Organisms carrying the resistance gene puromycin acetyltransferase are effectively protected from this compound. Neomycin is effective against Gram-negative and Gram-positive bacteria.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 61-241-RG |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Weight | 1 mg |
Storage | 15°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09125018
- Quality Certificate - Lot No.35722007
- Quality Certificate - Lot No.35722006
- Quality Certificate - Lot No.27722019
- Quality Certificate - Lot No.16822008
- Quality Certificate - Lot No.24221014
- Quality Certificate - Lot No.34320009
- Quality Certificate - Lot No.32820011
- Quality Certificate - Lot No.11120013
- Quality Certificate - Lot No.36419024
- Quality Certificate - Lot No.32919017
- Quality Certificate - Lot No.06419010
- Quality Certificate - Lot No.24618005
- Quality Certificate - Lot No.07118007
- Quality Certificate - Lot No.34017008
- Quality Certificate - Lot No.21917006
- Quality Certificate - Lot No.08517014
- Quality Certificate - Lot No.03216005
- Quality Certificate - Lot No.32815017
- Quality Certificate - Lot No.29515007
- Quality Certificate - Lot No.61241042
- Quality Certificate - Lot No.61241041
- Quality Certificate - Lot No.61241040
- Quality Certificate - Lot No.61241039