聚苯乙烯CellSTACK® — 10层细胞培养室,带透气盖,2/箱
Product Number3270
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- 细胞生长面积为6,360cm²
- 具有两个直径为26mm的加样口,直通培养室底部,可通过倾倒、移液操作或全封闭系统中的管路进行无菌加样和清空,使操作更加灵活
- 标准33mm螺旋盖带有直接密封在盖内的0.2 µm孔径不可润湿膜,可在气体交换的同时最大限度降低污染风险
- 选配的33mm螺旋盖带有整体密封的耐化学腐蚀性可热封软管,可直接无菌传输培养基和细胞
- USP VI级聚苯乙烯可提供极佳的光学清晰度和机械强度
- 经过γ-辐照灭菌,经认证无热原
- 发货前经过100%渗漏测试
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 3270 |
| 数量/包 | 1 /包 |
| 数量/箱 | 2 /箱 |
| 品牌 | Corning® |
| 细胞生长面积 | 6360 cm² |
| 培养瓶形状 | 方形 |
| 颈式样 | 短 |
| 表面处理 | 经TC处理 |
| 刻度 | 是 |
| Cap Style | Vented |
| Cap Diameter | 33 mm |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Recommended Medium Volume | 1300 - 2000 mL |
| Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19526008
- Quality Certificate - Lot No.17926001
- Quality Certificate - Lot No.17526038
- Quality Certificate - Lot No.11826025
- Quality Certificate - Lot No.05626012
- Quality Certificate - Lot No.04726058
- Quality Certificate - Lot No.35425009
- Quality Certificate - Lot No.34525001
- Quality Certificate - Lot No.33825041
- Quality Certificate - Lot No.24825040
- Quality Certificate - Lot No.08325057
- Quality Certificate - Lot No.34624027
- Quality Certificate - Lot No.34524042
- Quality Certificate - Lot No.32724032
- Quality Certificate - Lot No.26624003
- Quality Certificate - Lot No.26524029
- Quality Certificate - Lot No.21324007
- Quality Certificate - Lot No.05124026
- Quality Certificate - Lot No.04724038
- Quality Certificate - Lot No.36323031
- Quality Certificate - Lot No.30723001
- Quality Certificate - Lot No.22023027
- Quality Certificate - Lot No.20723007
- Quality Certificate - Lot No.17423020
- Quality Certificate - Lot No.18722024
- Quality Certificate - Lot No.15622010
- Quality Certificate - Lot No.15422041
- Quality Certificate - Lot No.13822002
- Quality Certificate - Lot No.13022003
- Quality Certificate - Lot No.12622040