text.skipToContent text.skipToNavigation

Polystyrene CellSTACK® - 5 Chamber with Vent Caps, 8 per Case

Product Number3313

E-mail

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.


  • Has 3,180cm² cell growth area
  • Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
  • Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
  • Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
  • USP Class VI polystyrene provides excellent optical clarity and mechanical strength
  • Sterilized by gamma radiation and nonpyrogenic
  • 100% leak tested prior to shipping

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).

Base vessel uses 19% less plastic compared to 3 equivalent CS-2 base vessels.


Details
Product Number   3313
パック入数   1 / パック  
ケース入数   8 / ケース  
ブランド   Corning®  
培養面積   3180 cm²/g  
フラスコ形状   長方形  
ネック形状   ショート  
表面処理   細胞培養表面処理  
目盛り   Yes  
キャップスタイル   ベントタイプ  
キャップ直径   33 mm  
キャップ材質   高密度ポリエチレン  
キャップカラー   オレンジ  
推奨培地容量   650 - 1000 mL  
滅菌   あり  
Specifications Documents