text.skipToContent text.skipToNavigation

Corning® PureCoat™ Fibronectin Peptide 875cm² Rectangular Straight Neck Cell Culture Multi-Flask, 5-layer with Vented Cap

Product Number356245

E-mail
Corning PureCoat cultureware is coated with biologically active, synthetic, animal-free peptides that are covalently linked to a proprietary surface to provide a highly consistent, cost-effective alternative to self-coated extracellular peptides. The proprietary covalent linkage orients the peptides for optimal binding and signaling.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€ 1.076,17 per case

Details
Product Number   356245
Qty./Pk   1 / Pk  
Qty./Cs   6 / Cs  
Brand   Corning®  
Cell Growth Area   9.6 cm²  
Flask Shape   Rectangular  
Neck Style   Straight  
Surface Coating   Collagen I  
Sterile   Yes  
Specifications Documents