text.skipToContent text.skipToNavigation

Corning® PureCoat™ Collagen I Peptide 175cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap

Product Number356273

E-mail

Corning PureCoat cultureware is coated with biologically active, synthetic, animal-free peptides that are covalently linked to a proprietary surface to provide a highly consistent, cost-effective alternative to self-coated extracellular peptides. The proprietary covalent linkage orients the peptides for optimal binding and signaling.

Quality: cGMP and 13485 compliant

Room Temperature (15-30°C)


Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   356273
Qty./Pk   5 / Pk  
Qty./Cs   10 / Cs  
Brand   Corning®  
Flask Shape   Rectangular  
Neck Style   Canted  
Cap Style   Vented  
Surface Coating   Collagen I  
Specifications Documents