Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Single Well Reagent Reservoir with 384-Bottom Troughs, Low Profile, Individually Wrapped, Sterile
Product NumberRES-SW384-LP-SI
Corning offers a complete line of Axygen single-well and multiple-well reagent reservoirs which are available in multiple formats for automated and manual use. All reservoirs are designed to comply with standard ANSI/SLAS footprint dimensions for microplates and are compatible with most automation workstations. Reagent reservoirs are manufactured with polypropylene for excellent chemical resistance.
- Durable and cost effective
- Various formats for multiple applications
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | RES-SW384-LP-SI |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Sterile | Yes |
| Capacity | 92 mL |
- Quality Certificate - Lot No.05226021
- Quality Certificate - Lot No.32425029
- Quality Certificate - Lot No.29325067
- Quality Certificate - Lot No.26525036
- Quality Certificate - Lot No.23025038
- Quality Certificate - Lot No.19525050
- Quality Certificate - Lot No.01525106
- Quality Certificate - Lot No.34524041
- Quality Certificate - Lot No.31624104
- Quality Certificate - Lot No.28824087
- Quality Certificate - Lot No.26224076
- Quality Certificate - Lot No.17424024
- Quality Certificate - Lot No.14824082
- Quality Certificate - Lot No.10224042
- Quality Certificate - Lot No.07324042
- Quality Certificate - Lot No.02024014
- Quality Certificate - Lot No.26423034
- Quality Certificate - Lot No.19123049
- Quality Certificate - Lot No.16523029
- Quality Certificate - Lot No.33022022
- Quality Certificate - Lot No.12522058
- Quality Certificate - Lot No.03922047
- Quality Certificate - Lot No.03422046
- Quality Certificate - Lot No.01222053
- Quality Certificate - Lot No.34421043
- Quality Certificate - Lot No.11721033
- Quality Certificate - Lot No.01821062
- Quality Certificate - Lot No.00721033
- Quality Certificate - Lot No.33920068
- Quality Certificate - Lot No.01020008