text.skipToContent text.skipToNavigation

Axygen® Single Well Reagent Reservoir with 8-Bottom Troughs, High Profile, Sterile

Product NumberRES-SW8-HP-S

E-mail

The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.

  • Flat Bottom Series: Single well, high profile, guaranteed flatness for a wide variety of applications
  • RNase-/DNase-free
  • Nonpyrogenic
  • Sterile

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€ 402,20 per case

Details
Product Number   RES-SW8-HP-S
Qty./Pk   25 / Pk  
Qty./Cs   25 / Cs  
Brand   Axygen®  
Sterile   Yes  
Capacity   290 mL  
Specifications Documents