Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Single Well Reagent Reservoir with 8-Bottom Troughs, High Profile, Individually Wrapped, Sterile
Product NumberRES-SW8-HP-SI
Corning offers a complete line of Axygen single-well and multiple-well reagent reservoirs which are available in multiple formats for automated and manual use. All reservoirs are designed to comply with standard ANSI/SLAS footprint dimensions for microplates and are compatible with most automation workstations. Reagent reservoirs are manufactured with polypropylene for excellent chemical resistance.
- Durable and cost effective
- Various formats for multiple applications
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | RES-SW8-HP-SI |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Sterile | Yes |
| Capacity | 290 mL |
- Quality Certificate - Lot No.23726041
- Quality Certificate - Lot No.20326005
- Quality Certificate - Lot No.19426136
- Quality Certificate - Lot No.18126012
- Quality Certificate - Lot No.11726098
- Quality Certificate - Lot No.07526098
- Quality Certificate - Lot No.05026022
- Quality Certificate - Lot No.32325031
- Quality Certificate - Lot No.30025032
- Quality Certificate - Lot No.26525038
- Quality Certificate - Lot No.23925013
- Quality Certificate - Lot No.19525130
- Quality Certificate - Lot No.16725107
- Quality Certificate - Lot No.13925042
- Quality Certificate - Lot No.12025033
- Quality Certificate - Lot No.04125163
- Quality Certificate - Lot No.01525107
- Quality Certificate - Lot No.31624079
- Quality Certificate - Lot No.29524100
- Quality Certificate - Lot No.32721043
- Quality Certificate - Lot No.32721042
- Quality Certificate - Lot No.28321025
- Quality Certificate - Lot No.27921028
- Quality Certificate - Lot No.27921027
- Quality Certificate - Lot No.27821053
- Quality Certificate - Lot No.27821051
- Quality Certificate - Lot No.25521059
- Quality Certificate - Lot No.23921050
- Quality Certificate - Lot No.23421025
- Quality Certificate - Lot No.23221055