text.skipToContent text.skipToNavigation

Axygen® Single Well Reagent Reservoir with 96-Bottom Troughs, High Profile, Nonsterile

产品编号RES-SW96-HP-M

电子邮件

This is the suggested replacement for RES-SW96-HP.


The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.

Diamond Shaped Well Series: 96 or 384 well collection pools at the bottom surface help minimize dead volume

  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


Contact Customer Service
详情
产品编号   RES-SW96-HP-M
Qty./Pk   25 / Pk  
Qty./Cs   25 / Cs  
Brand   Axygen®  
Sterile   No  
Capacity   240 mL  
产品规格文件