Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® Single Well Reagent Reservoir with 96-Bottom Troughs, High Profile, Sterile
Product NumberRES-SW96-HP-SI-M

This is the suggested replacement for RES-SW96-HP-SI.
The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.
- Diamond Shaped Well Series: 96 or 384 well collection pools at the bottom surface help minimize dead volume
- RNase-/DNase-free
- Nonpyrogenic
- Sterile
Product Number | RES-SW96-HP-SI-M |
Qty./Pk | 1 / Pk |
Qty./Cs | 25 / Cs |
Brand | Axygen® |
Sterile | Yes |
Capacity | 240 mL |
- Quality Certificate - Lot No.21825016
- Quality Certificate - Lot No.21825014
- Quality Certificate - Lot No.21725018
- Quality Certificate - Lot No.21625251
- Quality Certificate - Lot No.21525020
- Quality Certificate - Lot No.21425020
- Quality Certificate - Lot No.21325009
- Quality Certificate - Lot No.21125017
- Quality Certificate - Lot No.21125016
- Quality Certificate - Lot No.21125007
- Quality Certificate - Lot No.21125006
- Quality Certificate - Lot No.21025011
- Quality Certificate - Lot No.20925016
- Quality Certificate - Lot No.20925015
- Quality Certificate - Lot No.20925014
- Quality Certificate - Lot No.20825010
- Quality Certificate - Lot No.20725019
- Quality Certificate - Lot No.20625019
- Quality Certificate - Lot No.20425022
- Quality Certificate - Lot No.20325029
- Quality Certificate - Lot No.19625033
- Quality Certificate - Lot No.19625032
- Quality Certificate - Lot No.19625031
- Quality Certificate - Lot No.19625030
- Quality Certificate - Lot No.19625029
- Quality Certificate - Lot No.19625028
- Quality Certificate - Lot No.19625027
- Quality Certificate - Lot No.19625026
- Quality Certificate - Lot No.19625025
- Quality Certificate - Lot No.19625024