text.skipToContent text.skipToNavigation

Axygen® 50 mL Disposable Reagent Reservoir, Sterile

Product NumberRES-V-50-S

E-mail

Axygen® disposable reservoirs are designed to accommodate all multichannel pipettor. Four corners and sharp V-bottom shape ensures maximum sample retrieval.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Sterile

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


188,90 € per case

Details
Product Number   RES-V-50-S
Qty./Pk   5 / Pk  
Qty./Cs   200 / Cs  
Brand   Axygen®  
Sterile   Yes  
Capacity   50 mL  
Specifications Documents