Axygen® 96-well tips, 20µL, Clear, Non-filtered, Non-sterile, SLAS Rack
Product NumberFX-20-R

Learn More

This is the suggested replacement for FX-20-L-R and EM-20-R.
The Axygen brand offers a comprehensive line of tips for Beckman Coulter® automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered, wide-bore, fine point and extended length. Also available in Maxymum Recovery® to further improve accuracy and precision while reducing sample loss. Clear polypropylene tips are available in 96-well and 384-well format designed for Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20, MP200 and AP-384 head.
- 20 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8 and MP20 head

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$341.28 per case
Product Number | FX-20-R |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Series | FX |
Model | Biomek |
Tip Feature | Standard |
Tip Shape | Round |
Tip | Standard |
Compatibility | Beckman Coulter |
Use With Model | Beckman Coulter |
Packaging | SBS Rack |
Packaging Configuration | Single Rack |
Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
Tip Format | 96 Tips/Rack |
Pcs./Cs | 50 Racks/Case |
Maximum Volume/Well | 20 µL |
Filter | No |
Sterile | No |
Autoclavable | No |
Color | Clear |
- Quality Certificate - Lot No.07325018
- Quality Certificate - Lot No.07325017
- Quality Certificate - Lot No.07325016
- Quality Certificate - Lot No.07325015
- Quality Certificate - Lot No.07325014
- Quality Certificate - Lot No.06725003
- Quality Certificate - Lot No.06625006
- Quality Certificate - Lot No.06525011
- Quality Certificate - Lot No.06325014
- Quality Certificate - Lot No.06225044
- Quality Certificate - Lot No.06225030
- Quality Certificate - Lot No.06125022
- Quality Certificate - Lot No.06025053
- Quality Certificate - Lot No.05825017
- Quality Certificate - Lot No.04325110
- Quality Certificate - Lot No.04325109
- Quality Certificate - Lot No.04325108
- Quality Certificate - Lot No.04325107
- Quality Certificate - Lot No.04325106
- Quality Certificate - Lot No.04325105
- Quality Certificate - Lot No.04325104
- Quality Certificate - Lot No.04325103
- Quality Certificate - Lot No.04325102
- Quality Certificate - Lot No.04325101
- Quality Certificate - Lot No.02825008
- Quality Certificate - Lot No.01525067
- Quality Certificate - Lot No.01525065
- Quality Certificate - Lot No.01525063
- Quality Certificate - Lot No.01525061