text.skipToContent text.skipToNavigation

Axygen® 96-well tips, 100µL, Clear, Non-filtered, Sterile, Non-ANSI Rack

产品编号ZT-100-R-S

电子邮件


The Axygen brand offers a comprehensive line of tips for Tecan® Freedom Eva®, TeMo and Aquarius and Zymark®/Caliper automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well format designed for Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head and Zymark®/Caliper RapidPlate®/SciClone® with HV96 head/CAS-4200-1ch.-20-150 µL/sec, LV96 and LV384 head.

  • 100 µL Clear Tips
  • 96 Tip format
  • Clear Polypropylene
  • RNase-/DNase-free
  • Nonpyrogenic
  • Sterile
  • Compatibility: Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®/SciClone® with HV96 head/CAS-4200-1ch.-20-150 µL/sec. head



详情
产品编号   ZT-100-R-S
数量/包   960 /包  
数量/箱   4800 /箱  
品牌   Axygen®  
系列   ZT  
吸头特性   Standard  
吸头形状   圆形  
吸头   Standard  
兼容性   Revvity (formerly PerkinElmer) , Tecan   
结合模型使用   Revvity (formerly PerkinElmer) , Tecan   
包装   非SBS标准的盒  
包装配置   Single Rack  
包装规格   10盒/包,5包/箱  
吸头规格   96支吸头/盒  
件/箱   50 Racks/Case  
最大容量/孔   100 µL  
过滤器   没有  
无菌   是  
可高压灭菌   没有  
Color   Clear  
产品规格文件