Axygen® 96-well tips, 50µL, Clear, Filtered, Sterile, SLAS Rack
产品编号EVF-50-R-S
The Axygen brand offers a comprehensive line of tips for Tecan® Freedom Eva®, TeMo and Aquarius, Zymark®/Caliper, Biotek® and Dynamic Devices automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well format designed for Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head, Biotek® Precision™ and Precision XS 8 or 12 head, Dynamic Devices Oasis LM 8/96-Channel-Standard Vol and 96-Ch.-Low Vol head.
- 50 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- With aerosol-resistant filters
- Sterile
- Compatibility: Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head, Biotek® Precision™ and Precision XS 8 or 12 head, Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head
| 产品编号 | EVF-50-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | EV |
| Model | Freedom EVO |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Tecan® Freedom Evo®, TeMo and Aquarius with MCA96 head , Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head , Biotek® Precision™ and Precision XS 8 or 12 head , Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head |
| Use With Model | Tecan |
| Packaging | SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 50 µL |
| Application | Diagnostics |
| Filter | Yes |
| Filter Material | Polyethylene |
| Sterile | Yes |
| Autoclavable | No |
| Product Material | Polypropylene |
| Color | Clear |
- 质量证书 – 批号 08326000
- 质量证书 – 批号 08226000
- 质量证书 – 批号 07926000
- 质量证书 – 批号 05626000
- 质量证书 – 批号 05526000
- 质量证书 – 批号 05426000
- 质量证书 – 批号 05126000
- 质量证书 – 批号 03626000
- 质量证书 – 批号 03526000
- 质量证书 – 批号 03426000
- 质量证书 – 批号 03326000
- 质量证书 – 批号 03026000
- 质量证书 – 批号 02926000
- 质量证书 – 批号 02326000
- 质量证书 – 批号 02226000
- 质量证书 – 批号 35025000
- 质量证书 – 批号 34925000
- 质量证书 – 批号 34625000
- 质量证书 – 批号 34525000
- 质量证书 – 批号 28325000
- 质量证书 – 批号 28225000
- 质量证书 – 批号 28125000
- 质量证书 – 批号 28025000
- 质量证书 – 批号 27925000
- 质量证书 – 批号 27725000
- 质量证书 – 批号 27625000
- 质量证书 – 批号 27525000
- 质量证书 – 批号 26325000
- 质量证书 – 批号 26225000
- 质量证书 – 批号 26125000