text.skipToContent text.skipToNavigation

Corning® 96-well Polypropylene Storage Blocks

E-mail

Corning polypropylene microplates offer both small volume and large volume (blocks) well formats to meet assay and storage requirements.

  • Flat, round, or V-shaped well bottom
  • Features uniform skirt heights for greater robotic gripping surface
  • Solvent resistant polypropylene provides compatibility with many common organic solvents (e.g., DMSO, ethanol, methanol)
  • RNase-/DNase-free
  • Available sterile or nonsterile

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
3956 Corning® 96-well Clear V-Bottom 0.5 mL Polypropylene Deep Well Plate, 10 per Bag, Sterile   10 / Pk     50 / Cs     Corning®   per case
3958 Corning® 96-well Clear Round Bottom 1 mL Polypropylene Deep Well Plate, 5 per Bag, Sterile   5 / Pk     25 / Cs     Corning®   per case
3960 Corning® 96-well Clear V-Bottom 2 mL Polypropylene Deep Well Plate, 5 per Bag, Sterile   5 / Pk     25 / Cs     Corning®   per case