text.skipToContent text.skipToNavigation

Axygen® 384-well Clear V-Bottom 120 µL Polypropylene Deep Well Not Treated Plate, 5 per Pack, Nonsterile

Product NumberP-384-120SQ-C

E-mail

Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.

  • Excellent chemical resistance
  • ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
  • Centrifugation to 4,000 RCF
  • Diamond shaped wells allow complete sample recovery
  • Ultra-flat surface ensures proper sealing with heat sealing film

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   P-384-120SQ-C
Qty./Pk   5 / Pk  
Qty./Cs   50 / Cs  
Brand   Axygen®  
Plate Format   384-well  
Plate Feature   Standard  
Well Bottom   V  
Well Shape   Square  
Well Volume   120 µL  
Sterile   Non  
Lids Included   Non  
Application   Diagnostics  
Specifications Documents