Axygen® 48-well Clear V-Bottom 5 mL Polypropylene Rectangular Well Deep Well Plate, 5 per Pack, Nonsterile
产品编号P-5ML-48-C


Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- 5.0 mL deep well plate with rectangular wells
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Ultra-flat surface ensures proper sealing with heat sealing film

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
现货
详情
产品编号 | P-5ML-48-C |
Qty./Pk | 5 / Pk |
Qty./Cs | 25 / Cs |
Brand | Axygen® |
Plate Format | 48-well |
Plate Feature | Standard |
Well Bottom | V |
Well Shape | Rectangular |
Well Volume | 5 mL |
Sterile | No |
Lids Included | No |
Application | Diagnostics |
产品规格文件