Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well Clear Round Bottom 1.1 mL Polypropylene Deep Well Plate, 5 per Pack, Sterile
Product NumberP-DW-11-C-S
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- 1.1 mL deep well plate features an ultra-low profile for reduced space requirements
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Ultra-flat surface ensures proper sealing with heat sealing film
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | P-DW-11-C-S |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Well Bottom | Round |
| Well Shape | Round |
| Well Volume | 1.1 mL |
| Sterile | Yes |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16926039
- Quality Certificate - Lot No.16926038
- Quality Certificate - Lot No.16826049
- Quality Certificate - Lot No.16826045
- Quality Certificate - Lot No.16826044
- Quality Certificate - Lot No.16726050
- Quality Certificate - Lot No.16726047
- Quality Certificate - Lot No.16726038
- Quality Certificate - Lot No.16626125
- Quality Certificate - Lot No.16626124
- Quality Certificate - Lot No.16326062
- Quality Certificate - Lot No.16326061
- Quality Certificate - Lot No.14726542
- Quality Certificate - Lot No.36125001
- Quality Certificate - Lot No.34525022
- Quality Certificate - Lot No.34425029
- Quality Certificate - Lot No.34425028
- Quality Certificate - Lot No.34325032
- Quality Certificate - Lot No.34325031
- Quality Certificate - Lot No.34225050
- Quality Certificate - Lot No.34225049
- Quality Certificate - Lot No.34225048
- Quality Certificate - Lot No.34125038
- Quality Certificate - Lot No.34125037
- Quality Certificate - Lot No.34025035
- Quality Certificate - Lot No.34025034
- Quality Certificate - Lot No.34025033
- Quality Certificate - Lot No.33925037
- Quality Certificate - Lot No.33925036