text.skipToContent text.skipToNavigation

Axygen® 96-well Clear Round Bottom 2 mL Polypropylene Deep Well Plate, 1 per Pack, Sterile, Individually Wrapped

Product NumberP-DW-20-C-S-IND

E-mail

Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.

  • 2 mL deep well plate
  • ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
  • Ultra-flat surface ensures proper sealing with heat sealing film

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


£342.55 per case

Details
Product Number   P-DW-20-C-S-IND
Qty./Pk   1 / Pk  
Qty./Cs   30 / Cs  
Brand   Axygen®  
Plate Format   96-well  
Plate Feature   Standard  
Well Shape   Round  
Well Volume   2 mL  
Sterile   Yes  
Application   Diagnostics  
Specifications Documents