Axygen® 50 mL Disposable Reagent Reservoir, Individually Wrapped, Sterile
Product NumberRES-V-50-SI


Axygen® disposable reservoirs are designed to accommodate all multichannel pipettor. Four corners and sharp V-bottom shape ensures maximum sample retrieval.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$242.99 per case
Added to Your Shopping Cart
Details
Product Number | RES-V-50-SI |
Qty./Pk | 100 / Pk |
Qty./Cs | 100 / Cs |
Brand | Axygen® |
Sterile | Yes |
Capacity | 50 mL |
Specifications Documents