Axygen® 96-well Clear Round Bottom 2.2 mL Polypropylene Deep Well Plate, 5 per Pack, Nonsterile
产品编号P-2ML-SQ-C
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- 2.2 mL deep well plate
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Ultra-flat surface ensures proper sealing with heat sealing film
Currently experiencing high demand for this item. Posted availability date may not be current. Contact Customer Support for up-to-date availability.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | P-2ML-SQ-C |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Well Bottom | Round |
| Well Shape | Square |
| Well Volume | 2.2 mL |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
产品规格文件
可用的证书
- 质量证书 – 批号 07526071
- 质量证书 – 批号 07426047
- 质量证书 – 批号 07326047
- 质量证书 – 批号 07226042
- 质量证书 – 批号 07126076
- 质量证书 – 批号 07026082
- 质量证书 – 批号 06926067
- 质量证书 – 批号 06826116
- 质量证书 – 批号 06726064
- 质量证书 – 批号 06626050
- 质量证书 – 批号 06526065
- 质量证书 – 批号 06426068
- 质量证书 – 批号 06326094
- 质量证书 – 批号 06226104
- 质量证书 – 批号 06126103
- 质量证书 – 批号 02826024