text.skipToContent text.skipToNavigation

Axygen® 80 µm AxySeal Sealing Film for Tissue Culture, Short-Term Storage and Transportation, Nonsterile

Product NumberPCR-SP

E-mail

This is the suggested replacement for 6524.


Axygen® microplate sealing films are designed for applications ranging from PCR and Real-Time PCR to ELISA and cell culture. Axygen’s sealing films are the easiest and most cost-effective method for sealing plates. They can be used in wide temperature ranges, making them suitable for many applications.

  • Polyester based with uniformly and consistently applied acrylic adhesive to eliminate the edge effect in sensitive ELISA assays
  • Suitable for sealing tissue culture plates, for short term storage and incubation, for transport and the containment of biohazardous solutions
  • Available in both nonsterile and sterile packaging


£236.48 per case

Details
Product Number   PCR-SP
Qty./Pk   100 / Pk  
Qty./Cs   500 / Cs  
Brand   Axygen®  
Plate Format   Sealing films  
Sterile   No  
Thickness   80 µm  
Packaging Format   100 Films/Pk, 5 Packs/Cs  
Application   Diagnostics  
Specifications Documents