Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Impermamat, Chemical Resistant Silicone 96 Square Well Sealing Mat for Deep Well Plates, Nonsterile
Product NumberAM-2ML-SQ-IMP
Axygen® Impermamat sealing mats minimize evaporation in a wide range of temperatures in PCR and storage applications. ImpermaMats are chemically resistant, reusable sealing mats, that provide a high degree of confidence. For storage applications involving more aggressive solvents, they contain no adhesives or extractable to contaminate samples. Made of research-grade silicone, they can be autoclaved, and following a bleach wash and ethanol rinse protocol, they can also be reused.
- Chemical resistance - can be used in any application requiring the presence of DMSO or similar solvent
- Contains no adhesives, no extractables to contaminate samples
- Tight seal to the plate, no sample evaporation or well-to-well contamination
- Usable within wide temperature range from -80°C up to +121°C
- High contrast alphanumeric grid for easy well identification
- For use with 96 square well deep well plates
- Compatibility: P-2ML-SQ-C
Fr. 511.33 per case
| Product Number | AM-2ML-SQ-IMP |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | Sealing mat |
- Quality Certificate - Lot No.25126000
- Quality Certificate - Lot No.21126000
- Quality Certificate - Lot No.18326000
- Quality Certificate - Lot No.17326000
- Quality Certificate - Lot No.14126000
- Quality Certificate - Lot No.09226000
- Quality Certificate - Lot No.07826000
- Quality Certificate - Lot No.24825000
- Quality Certificate - Lot No.09725000
- Quality Certificate - Lot No.05825000
- Quality Certificate - Lot No.00925000
- Quality Certificate - Lot No.35424000
- Quality Certificate - Lot No.35324000
- Quality Certificate - Lot No.34023000
- Quality Certificate - Lot No.33423000
- Quality Certificate - Lot No.26323000
- Quality Certificate - Lot No.22123000
- Quality Certificate - Lot No.19123000
- Quality Certificate - Lot No.21422000
- Quality Certificate - Lot No.20222000
- Quality Certificate - Lot No.18022000
- Quality Certificate - Lot No.11922000
- Quality Certificate - Lot No.30221000
- Quality Certificate - Lot No.22121000
- Quality Certificate - Lot No.16121000
- Quality Certificate - Lot No.14021000
- Quality Certificate - Lot No.04121000