Axygen® Impermamat, Chemical Resistant Silicone 384 Square Well Sealing Mat for Deep Well Plates, Nonsterile
产品编号AM-384-SQ-IMP
Axygen® Impermamat AxyMats™ sealing mats minimize evaporation in a wide range of temperatures in PCR and storage applications. ImpermaMats are chemically resistant, reusable sealing mats, that provide a high degree of confidence. For storage applications involving more aggressive solvents, they contain no adhesives or extractable to contaminate samples. Made of research-grade silicone, they can be autoclaved, and following a bleach wash and ethanol rinse protocol, they can also be reused.
- Chemical resistance - can be used in any application requiring the presence of DMSO or similar solvent
- Contains no adhesives, no extractables to contaminate samples
- Tight seal to the plate, no sample evaporation or well-to-well contamination
- Usable within wide temperature range from -80°C up to +121°C
- High contrast alphanumeric grid for easy well identification
- Compatibility: P-384-120SQ-C, P-384-240SQ-C
- For use with 384-well deep well plates
已添加至购物车
详情
| 产品编号 | AM-384-SQ-IMP |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | Sealing mat |
产品规格文件
可用的证书
- 质量证书 – 批号 20230000
- 质量证书 – 批号 22926000
- 质量证书 – 批号 28125000
- 质量证书 – 批号 21125000
- 质量证书 – 批号 20925000
- 质量证书 – 批号 16825000
- 质量证书 – 批号 02225000
- 质量证书 – 批号 35224000
- 质量证书 – 批号 26923000
- 质量证书 – 批号 22223000
- 质量证书 – 批号 19823000
- 质量证书 – 批号 18023000
- 质量证书 – 批号 13823000
- 质量证书 – 批号 12123000
- 质量证书 – 批号 19522000
- 质量证书 – 批号 18922000
- 质量证书 – 批号 29821000
- 质量证书 – 批号 18821000
- 质量证书 – 批号 34520000
- 质量证书 – 批号 30520000
- 质量证书 – 批号 24520000
- 质量证书 – 批号 09320000
- 质量证书 – 批号 08120000
- 质量证书 – 批号 03820000
- 质量证书 – 批号 34619000
- 质量证书 – 批号 31919000
- 质量证书 – 批号 30319000
- 质量证书 – 批号 27619000
- 质量证书 – 批号 26919000
- 质量证书 – 批号 25219000