text.skipToContent text.skipToNavigation

Axygen® PCR 1 x 8 Strip Domed Caps, Fit 0.2 mL PCR Tube Strips, Clear, Nonsterile

Product NumberPCR-02CP-C

E-mail

Axygen® 1 x 8 strip domed PCR caps, in an assortment of colors, are designed to fit 8 strip PCR tubes and 96 well PCR microplates.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Manufactured with 99.9% pure virgin polypropylene

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


270,46 € per case

Details
Product Number   PCR-02CP-C
Qty./Pk   125 / Pk  
Qty./Cs   1250 / Cs  
Brand   Axygen®  
Sterile   No  
Cap Style   Dome  
Cap Material   Polypropylene  
Color   Clear  
Application   Diagnostics  
Specifications Documents